2ED2304S06F
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels2
-
ConfigurationHalf-Bridge
-
Input Vcc range10 V to 17.5 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Source)0.36 A
-
Output Current (Sink)0.7 A
-
Product Name2ED2304S06F
-
QualificationIndustrial
-
Turn Off Propagation Delay300 ns
-
Turn On Propagation Delay310 ns
-
VBS UVLO (Off)8.3 V
-
VBS UVLO (On)9.1 V
-
VCC UVLO (On)9.1 V
-
VCC UVLO (Off)8.3 V
-
Voltage Class650 V
| Recommended | ||
|
OPN
|
2ED2304S06FXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 2500 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2 | |
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
| Package Name | - |
| Packing Size | 2500 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Thin-film-SOI-technology
- Operational to +650 V offset volt.
- Integr. ultra-fast bootstrap diode
- Output source current capa. +0.36 A
- Output sink current capa. -0.7 A
- Tolerant to neg. transient volt.
- Gate drive supply: 10 V to 20 V
- Independent under-voltage lockout
- Short propagation delay
- Schmitt trigger inputs
- 3.3, 5 & 15 V input logic compatib.
- DSO-8, RoHS compliant package
Diagrams